- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Lubricant, High-Grade Grease
(i)Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
Specifications of 000020
-
- Type
- Spray
-
- Function
- Sustainability
-
- Features 1
- It penetrates quickly to all lubricating points, demonstrating the long term lubricating effect.
-
- Application 1
- Metal-to-metal sliding and rotating parts of gears, chains, etc.
-
- Application 2
- Rotating and sliding parts of construction machinery, agricultural machinery and machine tools.
-
- Application 3
- Stop the creaking of shutters, door hinges, bicycle chains, steel furniture, etc.
-
- Hazardous Goods Capacity(ml)
- 150
-
- Hazard Category
- Class 4 Type I Petroleums
-
- Hazard Level
- Hazard Class II
-
- Water soluble / insoluble
- Non-water-soluble
-
- Base Oil
- Mineral Oil
-
- Thickener
- Aluminum Composite Soap
-
- JIS Classification
- No. 1
-
- Exactly
- Approximately 320
-
- Salt water spray(Time)
- 72 or more
-
- Heat-Resistance(°C)
- 200
-
- Fusion load(N)
- 981
-
- Operating Temperature Range(°C)
- -20 ~ 200
-
- Specification 1
- 2 Spraying Methods
-
- Specification 2
- Inverted Blow OK
-
- Specification 3
- PRTR: Not Applicable / OPOSP: Not Applicable
-
- Amount Of Content
- 1 case (300 ml x 24 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 410.00
|
HIGH GRADE GREASE
|
12 Piece(s)
|
|
25 Day(s)
|
1 case (300 ml x 24 pcs.) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Sustainability
-
- Features 1
- It penetrates quickly to all lubricating points, demonstrating the long term lubricating effect.
-
- Application 1
- Metal-to-metal sliding and rotating parts of gears, chains, etc.
-
- Application 2
- Rotating and sliding parts of construction machinery, agricultural machinery and machine tools.
-
- Application 3
- Stop the creaking of shutters, door hinges, bicycle chains, steel furniture, etc.
-
- Hazardous Goods Capacity(ml)
- 150
-
- Hazard Category
- Class 4 Type I Petroleums
-
- Hazard Level
- Hazard Class II
-
- Water soluble / insoluble
- Non-water-soluble
-
- Base Oil
- Mineral Oil
-
- Thickener
- Aluminum Composite Soap
-
- JIS Classification
- No. 1
-
- Exactly
- Approximately 320
-
- Salt water spray(Time)
- 72 or more
-
- Heat-Resistance(°C)
- 200
-
- Fusion load(N)
- 981
-
- Operating Temperature Range(°C)
- -20 ~ 200
-
- Specification 1
- 2 Spraying Methods
-
- Specification 2
- Inverted Blow OK
-
- Specification 3
- PRTR: Not Applicable / OPOSP: Not Applicable
-
- Amount Of Content
- 1 case (300 ml x 24 pcs.)
Product Description
High heat resistance (200 °C) and long-term lubricating grease are dissolved into an injection gas.
Specifications of 000020
-
- Type
- Spray
-
- Function
- Sustainability
-
- Features 1
- It penetrates quickly to all lubricating points, demonstrating the long term lubricating effect.
-
- Application 1
- Metal-to-metal sliding and rotating parts of gears, chains, etc.
-
- Application 2
- Rotating and sliding parts of construction machinery, agricultural machinery and machine tools.
-
- Application 3
- Stop the creaking of shutters, door hinges, bicycle chains, steel furniture, etc.
-
- Hazardous Goods Capacity(ml)
- 150
-
- Hazard Category
- Class 4 Type I Petroleums
-
- Hazard Level
- Hazard Class II
-
- Water soluble / insoluble
- Non-water-soluble
-
- Base Oil
- Mineral Oil
-
- Thickener
- Aluminum Composite Soap
-
- JIS Classification
- No. 1
-
- Exactly
- Approximately 320
-
- Salt water spray(Time)
- 72 or more
-
- Heat-Resistance(°C)
- 200
-
- Fusion load(N)
- 981
-
- Operating Temperature Range(°C)
- -20 ~ 200
-
- Specification 1
- 2 Spraying Methods
-
- Specification 2
- Inverted Blow OK
-
- Specification 3
- PRTR: Not Applicable / OPOSP: Not Applicable
-
- Amount Of Content
- 1 case (300 ml x 24 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 410.00
|
HIGH GRADE GREASE
|
12 Piece(s)
|
|
25 Day(s)
|
1 case (300 ml x 24 pcs.) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
High Grease Ichinen- Heat resistance 200 ℃
- Long-term lubrication and rust prevention.
- Good light resistance and does not discolor.
- Consistency = Approximately 320
- Operating temperature range = -20 ° C to 200 ° C
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?