- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Fast-Drying Parts & Brake Cleaner SUPER MAX
(i)Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
Specifications of 000601
-
- Function
- Quick to dry
-
- Type
- Spray
-
- Hazard Level
- Class 4 Type I Petroleums
-
- Hazardous Goods Capacity(ml)
- 588
-
- Features 1
- It quickly removes oil stains on metal parts, molds and precision equipment.
-
- Features 2
- The solution itself has no corrosivity on metals.
-
- Features 3
- Fast-Drying It has little impact on various resins and rubbers.
-
- Features 4
- It offers a wide range of products with different capacity, drying property and detergency.
-
- Features 5
- The fastest drying type. 840 ml Jumbo Can.
-
- Application 1
- Cleaning of cutting oil and rust preventive oil of metal parts, molds, tools, etc.
-
- Application 2
- Degreasing of gear boxes and bearings.
-
- Application 3
- For degreasing of hydraulic equipment and cylinders.
-
- Application 4
- For degreasing of chains. Cleaning of precision equipment.
-
- Application 5
- For washing around the brake of automobiles, forklifts, etc.
-
- Water soluble / insoluble
- Non-water-soluble
-
- Washing capability (undiluted solution)
- ★
-
- Dryness
- ★★★
-
- Effect on resin
- ★★★
-
- Specification 1
- PRTR: Applicable
-
- Hazard Level
- Hazardous Material Class II
-
- Explanation of ★☆ marks 1
- The detergency is represented by the number of ★, with more the stronger detergency.
-
- Explanation of ★☆ marks 2
- The drying property is represented by the number of ★, with more the faster drying.
-
- Explanation of ★☆ marks 3
- The impact on resin is represented by the number of ★, with more the less impact.
-
- Explanation of ★☆ marks 4
- 2 ☆ indicates the ability of 1 ★.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 420.00
|
QUICK DRY PARTS&BRAKE CLEANER
|
12 Piece(s)
|
|
25 Day(s)
|
Basic Specifications
-
- Function
- Quick to dry
-
- Type
- Spray
-
- Hazard Level
- Class 4 Type I Petroleums
-
- Hazardous Goods Capacity(ml)
- 588
-
- Features 1
- It quickly removes oil stains on metal parts, molds and precision equipment.
-
- Features 2
- The solution itself has no corrosivity on metals.
-
- Features 3
- Fast-Drying It has little impact on various resins and rubbers.
-
- Features 4
- It offers a wide range of products with different capacity, drying property and detergency.
-
- Features 5
- The fastest drying type. 840 ml Jumbo Can.
-
- Application 1
- Cleaning of cutting oil and rust preventive oil of metal parts, molds, tools, etc.
-
- Application 2
- Degreasing of gear boxes and bearings.
-
- Application 3
- For degreasing of hydraulic equipment and cylinders.
-
- Application 4
- For degreasing of chains. Cleaning of precision equipment.
-
- Application 5
- For washing around the brake of automobiles, forklifts, etc.
-
- Water soluble / insoluble
- Non-water-soluble
-
- Washing capability (undiluted solution)
- ★
-
- Dryness
- ★★★
-
- Effect on resin
- ★★★
-
- Specification 1
- PRTR: Applicable
-
- Hazard Level
- Hazardous Material Class II
-
- Explanation of ★☆ marks 1
- The detergency is represented by the number of ★, with more the stronger detergency.
-
- Explanation of ★☆ marks 2
- The drying property is represented by the number of ★, with more the faster drying.
-
- Explanation of ★☆ marks 3
- The impact on resin is represented by the number of ★, with more the less impact.
-
- Explanation of ★☆ marks 4
- 2 ☆ indicates the ability of 1 ★.
Product Description
It is a chemical cleaning agent with low toxicity that is not subject to the "Ordinance on the Prevention of Organic Solvent Poisoning".
Specifications of 000601
-
- Function
- Quick to dry
-
- Type
- Spray
-
- Hazard Level
- Class 4 Type I Petroleums
-
- Hazardous Goods Capacity(ml)
- 588
-
- Features 1
- It quickly removes oil stains on metal parts, molds and precision equipment.
-
- Features 2
- The solution itself has no corrosivity on metals.
-
- Features 3
- Fast-Drying It has little impact on various resins and rubbers.
-
- Features 4
- It offers a wide range of products with different capacity, drying property and detergency.
-
- Features 5
- The fastest drying type. 840 ml Jumbo Can.
-
- Application 1
- Cleaning of cutting oil and rust preventive oil of metal parts, molds, tools, etc.
-
- Application 2
- Degreasing of gear boxes and bearings.
-
- Application 3
- For degreasing of hydraulic equipment and cylinders.
-
- Application 4
- For degreasing of chains. Cleaning of precision equipment.
-
- Application 5
- For washing around the brake of automobiles, forklifts, etc.
-
- Water soluble / insoluble
- Non-water-soluble
-
- Washing capability (undiluted solution)
- ★
-
- Dryness
- ★★★
-
- Effect on resin
- ★★★
-
- Specification 1
- PRTR: Applicable
-
- Hazard Level
- Hazardous Material Class II
-
- Explanation of ★☆ marks 1
- The detergency is represented by the number of ★, with more the stronger detergency.
-
- Explanation of ★☆ marks 2
- The drying property is represented by the number of ★, with more the faster drying.
-
- Explanation of ★☆ marks 3
- The impact on resin is represented by the number of ★, with more the less impact.
-
- Explanation of ★☆ marks 4
- 2 ☆ indicates the ability of 1 ★.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 420.00
|
QUICK DRY PARTS&BRAKE CLEANER
|
12 Piece(s)
|
|
25 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Fast-Drying Parts & Brake Cleaner SUPER MAX Ichinen
- A low-toxic chemical cleaning agent that is not subject to the "Organic Solvent Poisoning Prevention Regulations".
- Quickly removes oil stains on metal parts, molds, precision equipment, etc.
- The liquid itself is not corrosive to metals.
- Quick-drying.
- Little effect on various resins and rubber.
- We have a wide variety of products with different capacities, drying properties, and detergency.
- The fastest drying type. 840mL jumbo can.
Technical data
- Operating temperature range = normal temperature
* Caution: Do not use while energized as it is flammable.
Do not apply too much liquid to rubber, plastic or painted surfaces.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?