- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Parts & Brake Cleaner
(i)Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
|
฿ 340.00
|
PARTS & BRAKE CLEANER
|
6 Piece(s)
|
|
25 Day(s)
|
1 pc (420 ml) |
|
฿ 389.00
฿ 320.11
|
CLEANER SPRAYS
|
1 Piece(s)
|
|
Same day
|
1 pc (420 ml) |
Basic Specifications
-
- Function
- Medium speed drying
-
- Type
- Spray
-
- Hazard Level
- Class 4 Type 1 Petroleum
-
- Hazardous Goods Capacity(ml)
- 294
-
- Features 1
- For easily removing oil and grime that build up on metallic components, molds, precision machining, etc.
-
- Features 2
- The solution itself has no corrosiveness against metal.
-
- Features 3
- Quick-to-dry type. There is little negative effect on various types of resins and rubbers.
-
- Features 4
- Various products with different capacity, drying characteristics, and drying characteristics are in our product line.
-
- Features 5
- Little effect on resin and rubber.
-
- Application 1
- For preventing rust and oil from forming on metal parts, molds, tools, etc., and for cleaning off cutting oil.
-
- Application 2
- Removing grease stains of gear box, bearings.
-
- Application 3
- For removing oil stains on hydraulic devices and cylinders.
-
- Application 4
- Removing oil/resin stains of chains. Washing precision equipment.
-
- Application 5
- For use washing automobiles, forklifts etc., and around brakes.
-
- Water soluble / insoluble
- Water-insolubility
-
- Washing capability (undiluted solution)
- ★☆
-
- Dryness
- ★★
-
- Effect on resin
- ★★
-
- Specification 1
- PRTR: Applicable
-
- Hazard Level
- Hazard Level II
-
- Explanation of ★☆ marks 1
- Washing capability is represented by the ★ quantity. The more stars, the stronger the washing capability.
-
- Explanation of ★☆ marks 2
- Drying is represented by the ★ quantity. The more stars, the faster the drying properties.
-
- Explanation of ★☆ marks 3
- The effect on resin is represented by the number of stars (★), and the higher the number of stars, the lower is the effect on resin.
-
- Explanation of ★☆ marks 4
- 2 ☆ are worth 1 ★ in capacity.
-
- Capacity
- 1 pc (420 ml)
Product Description
Chemical cleaning agent with low toxicity not subject to the "Ordinance on Prevention of Organic Solvent Poisoning" of Japan.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
|
฿ 340.00
|
PARTS & BRAKE CLEANER
|
6 Piece(s)
|
|
25 Day(s)
|
1 pc (420 ml) |
|
฿ 389.00
฿ 320.11
|
CLEANER SPRAYS
|
1 Piece(s)
|
|
Same day
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Parts & Brake Cleaner Ichinen
- A low-toxic chemical cleaning agent that is not subject to the "Organic Solvent Poisoning Prevention Regulations".
- Quickly removes oil stains on metal parts, molds, precision equipment, etc.
- The liquid itself is not corrosive to metals.
- Quick-drying.
- Little effect on various resins and rubber.
- We have a wide variety of products with different capacities, drying properties, and detergency.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?