(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For machining non-viscous materials
[Features]
· A wide range of chamfering sizes with one unit.
· Beautiful cut surfaces with zero chatter.
· Easy Positioning
Part Number |
---|
04-ST4-90 |
06-ST6-90 |
08-ST8-90 |
09-ST6-90 |
14-ST8-90 |
18-ST10-90 |
23-ST12-90 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (D) (mm) | Single blade, two blades | Beveling Diameter (mm) | Shank Size dh7 (mm) | Outer Diameter Diagram | l (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 576.18 | NTL CHAMFERING DRILL | 1 Piece(s) | 5 Day(s) | - | Double Blade | 2 to 4 | 4 | Type1 | - | 50 | ||
฿ 642.25 | NTL CHAMFERING DRILL | 1 Piece(s) | 5 Day(s) | - | Double Blade | 3–6 | 6 | Type1 | - | 50 | ||
฿ 679.50 | NTL CHAMFERING DRILL | 1 Piece(s) | 5 Day(s) | - | Double Blade | 4–8 | 8 | Type1 | - | 50 | ||
฿ 715.23 | CHAMFERING DRILL | 1 Piece(s) | 5 Day(s) | 10 | Single Blade | 4~9 | 6 | Type2 | 42 | 55 | ||
฿ 862.69 | CHAMFERING DRILL | 1 Piece(s) | Same day | 15 | Single Blade | 6~14 | 8 | Type2 | 50 | 70 | ||
฿ 1,194.24 | CHAMFERING DRILL | 1 Piece(s) | Same day | 20 | Single Blade | 8~18 | 10 | Type2 | 70 | 100 | ||
฿ 1,776.03 | CHAMFERING DRILL | 1 Piece(s) | Same day | 25 | Single Blade | 10~23 | 12 | Type2 | 73 | 110 |
Loading...
Application | Hole Chamfer | Point Angle(θ) | 90 | work material | Aluminum / Copper |
---|---|---|---|---|---|
Peripheral Blade Y/N | None | Tool Material Type | High-Speed Steel | Coating Y/N | None |
Other Work Material | Rolled Steel Plate | Link | Straight shank | Use | For chamfering and deburring. For processing materials that are soft and viscous |
How can we improve?
How can we improve?