1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Measuring Environment Logger

MEASUREMENT LOGGER

Measuring Environment Logger
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 24,747.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Records measurement data from the meter as a set with environmental data, equipped with temperature/humidity/atmospheric pressure/vibration sensors, and can simultaneously measure & record 4 types of data.


[Features]
· Synchronizes and stores measurement data and surrounding environment data.
· Total data storage capacity: 10,000 sets.
· Recording interval: 1 second to 60 minutes.
· Measuring function: 4-channel recording as an individual unit: weighing data input also possible.
· Environmental changes can be displayed in a graph.
· Real-time data transfer with a balance + environment logger + PC.
· No driver software required when connecting with a PC.
· Energy-Saving Function (battery operation)

 
Part Number
AD-1687 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 24,747.00

฿ 17,387.24

MEASUREMENT LOGGER 1 Piece(s) 61 Day(s) 10

Loading...

  1. 1

Basic Information

Width(mm) 127 Depth(mm) 36 Height(mm) 90
Recorded Data Count Max. 10,000 sets Supported OS Windows 2000/XP/Vista/7 (32/64 bit Version) Temperature (Minimum Display)(°C) 0.1
Temperature (Measuring Range)(°C) 0-60/85% RH or less (No condensation) Temperature (Measurement Accuracy)(°C) ±0.5 Relative humidity (minimum display)(RH) 0.1%
Relative humidity (measurement range)(RH) 0-100% Relative humidity (measuring accuracy) ±5% Atmospheric Pressure (Minimum Display)(hPa) 0.1
Atmospheric Pressure (Measuring Range)(hPa) 500-1100 Atmospheric Pressure (Measurement Accuracy)(hPa) ±3 Vibration (minimum display)(mG) 1
Vibration (measurable range)(mG) 0-2000 Vibration (measurement precision) Silent Acceleration Ratio ±20% Interface Flowmeter Connection RS-232C, PC Connection USB
Power Supply Power supplied from the balance using RS-232C (can also be supplied from two AA alkaline batteries or USB) Battery life Approx. 6 months (when measured every minute only with alkaline batteries) Mass(g) Approx. 275 (batteries and protectors included)
Accessory RS-232C signal cable for scale and balance connection (3 types, 1 m each), PC connection mini-B type USB cable (1m), 2 AA dry cell batteries for monitor, AC adapter (for USB power source), Operation Instructions Features ● Connect to the RS-232C output of the metering instrument to record both measured data and environment data as a set ● Memory data capacity: max. 10,000 sets ● Dedicated software isn't required for the measurement data since it can be saved as CSV by transferring to a PC using USB Supplement Connection with other companies' devices has not been verified, so proper operation cannot be guaranteed.

Please check the type/dimensions/specifications of the part AD-1687 in the Measuring Environment Logger series.