(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DC stabilized power supply capable of tracking.
[Features]
· DC voltage 0-30 V, DC current 0-3 A. 3.5 digit LED / digital display.
· Tracking operation enabled. Can be used in two ways: constant voltage or current source.
· Noise and ripple are kept low for excellent load stability.
· If 2 units are connected in parallel, they can be used as a 30 VDC, 6 A power supply.
· If 2 units are connected in series, they can be used as a 60 VDC, 3 A power supply.
[Applications]
· Ideal for experimentation and research instruments, design and development, production facilities, and school laboratory facilities.
· Can be used in a wide range of applications including production and inspection/maintenance.
Product Type | Other Accessory | Width(mm) | 128 | Depth(mm) | 285 |
---|---|---|---|---|---|
Height(mm) | 145 | Output: Output current(A) | DC 0~3 | Output: Output voltage | DC 0~30V |
Display | 3.5 Digit LED / Digital Display | Fixed voltage traits: input fluctuation(CV) | ±(0.01% + 3 mV) or less (100 VAC ±10%) | Fixed voltage traits: load fluctuation(CV) | ±(0.01% + 3 mV) or less (load 0 to 100% fluctuations) |
Fixed voltage traits: ripples and noise(CV) | ±0.5 mVrms or less (5 Hz to 1 MHz) | Fixed current traits: input fluctuation(CC) | ±(0.2% + 3 mA) or less (100 VAC ±10%) | Fixed current traits: load fluctuation(CC) | ±(0.2% + 3 mA) or less (load 0 to 100% fluctuations) |
Fixed current traits: ripples and noise(CC) | ±3 mArms or less (5 Hz to 1 MHz) | Voltage value display: Resolution | 0.1V | Voltage value display: Accuracy | ±(0.5%rdg+2dgts) |
Current value display: Resolution | 0.01A | Current value display: Accuracy | ±(0.5%rdg+2dgts) | Mass(g) | Approximately 5000 |
Accessory | Instruction manual, 1 power cable (with 3P→2P adapter), output cable, short bar | Features | ● Tracking operation possible ● Constant voltage and constant current methods are both possible ● Noise and ripple is kept low for excellent load stability ● For R&D, laboratory equipment, school teaching materials, production lines, and inspection/maintenance |
Please check the type/dimensions/specifications of the part AD-8735D in the DC Stabilizing Power Supply AD-8735D series.
How can we improve?
How can we improve?