(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A slim, space-saving, stabilized DC power supply provided with a backlight which is on continuously.
[Features]
· DC voltage 0-30 V, DC current 0-1.5 A.
· Space-saving slim type (9.5 cm width).
· Can be used in two ways: constant voltage or current source.
· A digital display with a continuously lit backlight for good visibility.
[Applications]
· Ideal for experimentation and research instruments as well as design and development.
· Useful in manufacturing facilities, school laboratories, etc.
· Can be used in a wide range of applications.
Product Type | Other Accessory | Width(mm) | 95 | Depth(mm) | 235 |
---|---|---|---|---|---|
Height(mm) | 150 | Output: Output current(A) | DC 0~1.5 | Output: Output voltage | DC 0~30V |
Display | 3.5 Digit LCD Digital Display (With Backlight) | Fixed voltage traits: input fluctuation(CV) | ±(0.05% + 2 mV) or less (100 VAC ±10%) | Fixed voltage traits: load fluctuation(CV) | ±(0.05% + 3 mV) or less (load 0 to 100% fluctuations) |
Fixed voltage traits: ripples and noise(CV) | ±5 mVrms or less | Fixed current traits: input fluctuation(CC) | ±(0.2% + 2 mA) or less (100 VAC ±10%) | Fixed current traits: load fluctuation(CC) | ±(0.2% + 3 mA) or less (load 0 to 100% fluctuations) |
Fixed current traits: ripples and noise(CC) | ±3 mArms or less | Voltage value display: Resolution | 0.1V | Voltage value display: Accuracy | ±(1.0%rdg+2dgts) |
Current value display: Resolution | 0.01A | Current value display: Accuracy | ±(2.0%rdg+2dgts) | Mass(g) | Approximately 3500 |
Accessory | Instruction manual, power cable, output cable | Features | ● Slim type can be used to save space (width of 95 mm) ● With visually clear backlit LCD ● Constant voltage and constant current methods are both possible ● For R&D, laboratory equipment, school teaching materials, production lines, and inspection/maintenance |
Please check the type/dimensions/specifications of the part AD-8723D in the DC Stabilizing Power Supply AD-8723D series.
How can we improve?
How can we improve?