1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Stabilizing Power Supply AD-8722D

MEASURING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • DC Stabilizing Power Supply AD-8722D
  • DC Stabilizing Power Supply AD-8722D
  • DC Stabilizing Power Supply AD-8722D
  • DC Stabilizing Power Supply AD-8722D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,772.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A slim, space-saving, stabilized DC power supply provided with a backlight which is on continuously.
[Features]
· DC voltage 0-20 V, DC current 0-5 A.
· Space-saving slim type (9.5 cm width).
· Can be used in two ways: constant voltage or current source.
· A digital display with a continuously lit backlight for good visibility.
[Applications]
· Ideal for experimentation and research instruments as well as design and development.
· Useful in manufacturing facilities, school laboratories, etc.
· Can be used in a wide range of applications.

Part Number
AD-8722D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,772.99

MEASURING TOOL 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Product Type Other Accessory Width(mm) 95 Depth(mm) 235
Height(mm) 150 Output: Output current(A) DC 0~5.00 Output: Output voltage DC 0~20.0V
Display 3.5 Digit LCD Digital Display (With Backlight) Fixed voltage traits: input fluctuation(CV) ±(0.05% + 2 mV) or less (100 VAC ±10%) Fixed voltage traits: load fluctuation(CV) ±(0.05% + 3 mV) or less (load 0 to 100% fluctuations)
Fixed voltage traits: ripples and noise(CV) ±5 mVrms or less Fixed current traits: input fluctuation(CC) ±(0.2% + 2 mA) or less (100 VAC ±10%) Fixed current traits: load fluctuation(CC) ±(0.2% + 3 mA) or less (load 0 to 100% fluctuations)
Fixed current traits: ripples and noise(CC) ±3 mArms or less Voltage value display: Resolution 0.1V Voltage value display: Accuracy ±(1.0%rdg+2dgts)
Current value display: Resolution 0.01A Current value display: Accuracy ±(2.0%rdg+2dgts) Mass(g) Approximately 3700
Accessory Instruction manual, power cable, output cable Features ● Slim type can be used to save space (width of 95 mm) ● With visually clear backlit LCD ● Constant voltage and constant current methods are both possible ● For R&D, laboratory equipment, school teaching materials, production lines, and inspection/maintenance

Please check the type/dimensions/specifications of the part AD-8722D in the DC Stabilizing Power Supply AD-8722D series.