1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Optical Tachometer, Single Pc. / General Calibration Certificate, AD-5172

TACHOMETER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Optical Tachometer, Single Pc. / General Calibration Certificate, AD-5172
  • Optical Tachometer, Single Pc. / General Calibration Certificate, AD-5172
  • Optical Tachometer, Single Pc. / General Calibration Certificate, AD-5172
  • Optical Tachometer, Single Pc. / General Calibration Certificate, AD-5172
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,958.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Capable of easily measuring the rotational speed of rotating shafts without contact.
· A non-contact optical sensor.
· MAX/MIN value memory function.
· Equipped with data hold function.
· With low battery indicator.
· Auto Range functionality

 
Part Number
AD-5172
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,958.00

TACHOMETER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 96 Depth(mm) 38 Height(mm) 192
Measurement accuracy ±0.01% ±1digit (10.0 to 6,000.0 rpm), ±0.02% ±1 digit (6,000.0 to 12,000 rpm), ±0.05% ±1 digit (12,000 to 30,000 rpm), ±0.1% ±1 digit (30,000 rpm or more) Measured Distance(mm) 50-150 (Max. 300) Measuring Range 10~100000rpm
Resolution 0.1 rpm (10-9,999.9 rpm), 1 rpm (10,000-99,999 rpm), 10 rpm (100,000 rpm or more) Measuring method Non-contact reflected light method Power Supply AA Batteries x 4
Battery life 35 Hours Continuous Operation (using alkaline batteries) Mass(g) Approx. 300 (batteries included) Accessory Carrying Case, Instruction Manual, Reflection Tape
Features ● Non-contact optical sensor ● MAX, MIN value memory function ● Data hold function ● Low battery display function ● Auto range function

Please check the type/dimensions/specifications of the part AD-5172 in the Optical Tachometer, Single Pc. / General Calibration Certificate, AD-5172 series.