1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Tachometer AD-5173

TACHOMETER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Digital Tachometer AD-5173
  • Digital Tachometer AD-5173
  • Digital Tachometer AD-5173
  • Digital Tachometer AD-5173
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,255.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy-to-operate digital tachometer with digital tachometer and digital display.
[Features]
· Both contact and non-contact measurement are possible.
· Equipped with data hold function and auto power off function (about 20 minutes, when contact measurement unit is installed).
· With low battery indicator.
[Applications]
· Rotation speed of machine tool rotating spindles.
· Motor and generator speeds.
· Belt and conveyor speeds.
· Rotation speed of shafts, gears, fans, etc.

 
Part Number
AD-5173
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,255.00

TACHOMETER 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Tester Width(mm) 52 Depth(mm) 34
Height(mm) 169 Measurement accuracy ±(0.1%rdg+2digits) Measured Distance(mm) 50-300 (In case of no contact)
Measuring Range 10~99999rpm(1.000~999.9M/Min) Resolution 0.001/0.01/0.1/1rpm(0.0001/0.001/0.01/0.1M/Min) Measuring method Switch Between Contact and Non-Contact
Power Supply 6F22 9 V Square Battery x 1 Battery life Approximately 10 hours (continuous operating, at 25 degrees C) Mass(g) Approx. 93 (contact measurement unit, excluding batteries)
Accessory Battery (for monitor), instruction manual, 3 types of attachments for measurements (O-ring, concave type and convex type), reflective tape (approx. 17 mm width and approx. 60 cm length) Features ● Data hold function ● Auto power off function ● Low battery display

Please check the type/dimensions/specifications of the part AD-5173 in the Digital Tachometer AD-5173 series.