(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duracon®Roller for Interior

Duracon®Roller for Interior

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4977292163194

  • Product Model
    Roller
  • Roller Raw Material
    Duracon Resin
  • Width(mm)
    50
  • Total Length(mm)
    170
  • Use
    For holding down wallpaper and venting air.
  • Handle Material
    Nylon 6
  • Function 1
    Ideal for holding down joints of wallpaper.
  • Roller Size(mm)
    Φ35×33
  • Amount Of Content
    1 pc.
Part Number
4977292163194
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 630.74

ROLLERS 1 Piece(s) 3 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Roller
  • Roller Raw Material
    Duracon Resin
  • Width(mm)
    50
  • Total Length(mm)
    170
  • Use
    For holding down wallpaper and venting air.
  • Handle Material
    Nylon 6
  • Function 1
    Ideal for holding down joints of wallpaper.
  • Roller Size(mm)
    Φ35×33
  • Amount Of Content
    1 pc.

Product Description

Easy-to-hold grip that fits perfectly to your hand.

Specifications of 4977292163194

  • Product Model
    Roller
  • Roller Raw Material
    Duracon Resin
  • Width(mm)
    50
  • Total Length(mm)
    170
  • Use
    For holding down wallpaper and venting air.
  • Handle Material
    Nylon 6
  • Function 1
    Ideal for holding down joints of wallpaper.
  • Roller Size(mm)
    Φ35×33
  • Amount Of Content
    1 pc.
Part Number
4977292163194
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 630.74

ROLLERS 1 Piece(s) 3 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1