1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Contec Alcohol tester

MEASURING TOOL

Contec Alcohol tester
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,117.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Japanese made alcohol sensor that's easy to operate, has a clear numerical display and enables high-sensitivity measurement on the spot.

[Features]
· Uses a high precision, highly reliable Japan-made alcohol sensor.
· Pocket type alcohol tester that can measure quickly.

 
Part Number
KE-302
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,117.63

MEASURING TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Measurement details Alcohol Checker Detection System Semiconductor gas sensor Display Method Digital display
Operating temperature(°C) 0-40 (Ideal temperature 15-30 degrees) Material (Main Body Case) ABS Resin Power Supply Dry Cell Battery (AAA X 2 pcs)
Body size(mm) 37×16×92 Mass(g) Approximately 60 (Including Batteries)