1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loupe Used by Both Hands (Round)

Loupe Used by Both Hands (Round)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handy magnifier that boasts hands-free power at work, etc. Loupe hung around the neck enables use of both hands. High brightness LED light makes work easy even in dark places.

 
Part Number
LP-35R
LP-36R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Mass
(g)
Magnification Details External Dimensions
(mm)

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote 2 ~ 4φ110Approximately 135 (Excluding Batteries)Large lens: approx. x 2, sublens: approx. x 4W130 x D19 x H205 (main body)

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote 1.5φ130Approximately 195 (Excluding Batteries)-W150 x D19 x H223 (main body)

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Light presence With LED Light Existence or non-existence of scale Not Included
Features Handy magnifier that boasts hands-free power at work. Magnifier is worn round neck, freeing both hands for work. High brightness LED light to make work easy even in dark places. Material: Body ABS Resin Material Lens Acrylic Resin
Material: Strap Cord Nylon Material: Feet Polyethylene Lighting System LED light
Continuous Lighting Time Approximately 20 hours Power Supply AAA Alkaline Batteries x 3 (Sold Separately) Length of Strap(mm) Approx. 1100