1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Contec monocle (Part Number)

MEASURING TOOL

Contec monocle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 338.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A convenient loupe for various applications such as research and observation. Developed for precision work, this lightweight high performance lens for professional use does not induce fatigue. Bright and distinct.

 
Part Number
LP-29G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 338.57

MEASURING TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Head Loupe Magnification(x) 6 Light presence Not Included
Existence or non-existence of scale Not Included Mass(g) Approx. 8 Features It is a convenient magnifying glass for different applications such as examination and observation. Developed for precision work, it is light, not tiring, and high performance lens for professional use. Clear bright.
Material: Body ABS Resin Material Lens Acrylic Resin External Dimensions(mm) 40φ×H27