1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pocket Loupe (Card) (Part Number)

MEASURING TOOL

Pocket Loupe (Card)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 568.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

In bags and pockets: This magnifier has superior portability, so it's handy to carry around. Since the storage type protects the lens from becoming dirty, it is convenient for carrying. High luminosity LED light for a wider range of applications.

 
Part Number
LP-24P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 568.74

MEASURING TOOL 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Magnification(x) 3 / 5 Light presence With LED Light
Existence or non-existence of scale Not Included Mass(g) Approximately 30 (Including Batteries) Features For bags and pockets ... This magnifier has superior mobility, so it's handy to carry around. It's storable and the lens is dirt-resistant, so it's handy to carry around. With the included high-intensity LED light, it has a broad range of applications.
Magnification Details Large lens: approx. x 3, sublens: approx. x 5 Material: Body ABS Resin Material Lens Acrylic Resin
Lighting System LED light Continuous Lighting Time Approximately 10 hours Power Supply CR2016 X 2 pcs (with test battery)
External Dimensions(mm) W58 x D8 x H90 (when stowed)