1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pocket Loupe (Window)

Pocket Loupe (Window)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

In bags and pockets: This magnifier has superior portability, so it's handy to carry around. Highly portable, and the magnifier includes a high-intensity light.

 
Part Number
LP-10P
LP-11P
LP-12P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Brown

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Ivory

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote Green

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Magnification(x) 3 Light presence With LED Light
Existence or non-existence of scale Not Included Mass(g) Approximately 50 (Including Batteries) Features For bags and pockets ... This magnifier has superior mobility, so it's handy to carry around. It's excellent for carrying around, and the magnifier includes a high-intensity light.
Material: Body ABS Resin Material Lens Acrylic Resin Lighting System LED light
Continuous Lighting Time Approximately 24 hours Power Supply LR1130 X 2 pcs (with Test Battery) External Dimensions(mm) W47 x D17 x H118 (when stowed)