1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vernier Caliper, Plastic Digital Calipers (Part Number)

CALIPERS

Vernier Caliper, Plastic Digital Calipers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 888.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lightweight, easy-to-use plastic vernier calipers which can be read directly after measurement.
[Features]
· Vernier calipers with a large digital liquid crystal display.
· 0.01 mm display resolution.
· Equipped with data hold function and auto power off function.
· A plastic type to prevent scratching the measured object.
· Lightweight, safe, and easy to carry.
[Applications]
· For inspection work, design measurements, civil engineer measurements, etc.
· For agriculture and fishery.

 
Part Number
AD-5765A-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 888.30

CALIPERS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Digital Maximum Measurement Length (Range Selection(mm) 101 to 150
Waterproof Function NA With/Without Depth Bar NA Measuring Range(mm) 0–150
Repeat accuracy(mm) ±0.1 Minimum Display Quantity(mm) 0.01 Mass(g) 50
Accessory Plastic Case, Battery (for Monitor), Instruction Manual Features Exterior measurements and internal measurements possible, features data hold function, auto power off function, and zero reset function, and is lightweight, safe, and convenient to carry. Material Main unit: polycarbonate, display :ABS
Power Supply CR2032 Lithium Battery x 1 Battery life Approximately 1 years

Please check the type/dimensions/specifications of the part AD-5765A-150 in the Vernier Caliper, Plastic Digital Calipers series.