1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vernier Caliper, Digital Calipers AD-5764A Series

TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,844.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Minimum display of 0.01 mm, large, easily visible liquid crystal display digital calipers.
[Features]
· High speed response (maximum response speed: 3 m/s).
· Smooth and sliding, with no surface irregularities.
· Equipped with data hold function and auto power off function.
· Comes with a thumb roller that allows fine adjustment.
[Applications]
· Design measurements, civil engineer measurements, etc.
· For agriculture and fishery.
· Inspectors.

 
Part Number
AD-5764A-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,844.00

TOOL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Digital Maximum Measurement Length (Range Selection(mm) 101 to 150
Waterproof Function NA With/Without Depth Bar Available Measuring Range(mm) 0–150
Repeat accuracy(mm) ±0.01 Minimum Display Quantity(mm) 0.01 Instrumental Error(mm) ±0.03 mm (0 to 200 mm), ±0.04 mm (200 mm or more) ±0.01 mm excluding quantization errors
Mass(g) 162 Accessory Plastic Case, Battery (for Monitor), Instruction Manual, Performance Instruction Manual Features Basic measurement function (can perform outer measurement, inner measurement, step measurement, and depth measurement), data hold function, auto power off function, with thumb roller, fine adjustments by rolling, zero reset function
Material Line and Main Scale: SUS 420J2, Display Area: ABS Power Supply CR2032 Lithium Battery x 1 Battery life Approximately 1 years

Please check the type/dimensions/specifications of the part AD-5764A-150 in the Vernier Caliper, Digital Calipers AD-5764A Series series.