(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High accuracy D:S ratio = 50: A radiation thermometer with a 12-point laser marker.
[Features]
· Capable of measurement up to 1,500°C.
· D:S Ratio = 50: 1.
· The emissivity setting can be changed.
· With alarm function for the upper/lower temperature limit; maximum, minimum, and average temperatures can all be displayed, as well as temperature differential; with functions for continuous measurement and auto power off.
· K-thermocouple temperature sensor (sold separately) is available.
· A PS/C mark (JQA) certified product.
[Applications]
· Management of high temperatures in ironworks, etc., and abnormal temperatures in drive parts of machines, motors, etc.
· Temperature management of electric equipment.
Part Number |
---|
AD5616-00A00 |
AD-5616 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Accessory |
---|---|---|---|---|---|---|---|
฿ 20,322.99 | THERMOMETER | 1 Piece(s) | 17 Day(s) | 4981046913577 | Instruction manual, battery (for monitor), carrying case, calibration certificate, inspection report, traceability system diagram | ||
฿ 11,952.19 | THERMOMETERS | 1 Piece(s) | 12 Day(s) | - | Instruction manual, battery (for monitor), carrying case |
Loading...
Product Type | Radiation thermometer | Temperature Measuring Range(°C) | -60 to 1500 | Temperature minimal display(°C) | 0.1 (-60°C to + 999.9°C), otherwise 1 |
---|---|---|---|---|---|
Drip-proof and Waterproof function | NA | Distance to Measuring Range Ratio (D to S) | 50 to 1 | Power Supply | Size AAA dry cell battery × 2 pcs. |
Battery life | Approx. 12 hours (uses alkaline batteries during continuous use) | Measurement range: thermocouple thermometer(°C) | -60 to +1400 (Display range) | Measurement accuracy: thermocouple thermometer | ±1 % or ±1°C, whichever is greater (thermocouple thermometer body accuracy) |
Response Time(Second) | Approx. 1 (90%) | Measurement accuracy: radiation thermometer | ±2 % or ±2°C, whichever is greater (-33℃~1500℃) | Width(mm) | 47 |
Depth(mm) | 203 | Height(mm) | 197 | Emissivity setting | It can be set in 0.01 increments from 0.10 to 1.0 |
Input Terminal (k-Type Thermocouple Sensor) | Compatible with the item equivalents to Omega Engineering's compact thermocouple connector (SMP type) equivalent (plate electrode center spacing 7.9 mm)) | Laser Marker | Class 2 (JIS C 6802) laser wavelength 635 to 660 nm, output power 1 mW or less | Mass(g) | 385 |
How can we improve?
How can we improve?