1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roughing End Mill Protostar Ti NS 30

Roughing End Mill Protostar Ti NS 30
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,764.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide, 4 to 5 Flutes, with Center Blade, 30° Helix Angle

Part Number
H3183017-8
H3183017-10
H3183017-12
H3183017-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
l4
(mm)

฿ 5,764.00

WPR END MILLS 1 Piece(s) 31 Day(s) 81986327

฿ 7,105.00

WPR END MILLS 1 Piece(s) 31 Day(s) 1022107232

฿ 11,053.09

WPR END MILLS 1 Piece(s) 31 Day(s) 1226128338

฿ 15,326.00

WPR END MILLS 1 Piece(s) 31 Day(s) 1632169244

Loading...

  1. 1

Basic Information

Work Material Stainless Steel / Titanium Number of Flutes(sheet) 4 Type Roughing
Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Flute Shape With Lead Torsion Angle (θ) Standard Helix (30 to 40°)
Specifications DIN 6527 L (DIN 6535 HB shank) Type Carbide Center Flute Available
Torsion Angle(°) 30 Details of Coating ACN Features Carbide, 4 to 5 Flutes, with Center Blade, 30° Helix Angle