(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Work materials up to HRC 48, carbide, 4 flutes, with center blade, 40° torsion angle
Part Number |
---|
H4189278-6 |
H4189278-8 |
H4189278-10 |
H4189278-12 |
H4189278-14 |
H4189278-16 |
H4189278-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flute Diameter (D) (φ) | Flute Length (ℓ) (mm) | Link Diameter (d) (mm) | Overall Length (L) (mm) | Length Under Neck (ℓ1) (mm) | l4 (mm) | d2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,259.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 6 | 7 | 6 | 54 | 16 | 18 | 5.5 | ||
฿ 7,413.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 8 | 9 | 8 | 58 | 20 | 22 | 7.5 | ||
฿ 9,171.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 10 | 11 | 10 | 66 | 24 | 26 | 9.5 | ||
฿ 12,512.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 12 | 12 | 12 | 73 | 26 | 28 | 11.4 | ||
฿ 15,062.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 14 | 14 | 14 | 75 | 28 | 30 | 13.3 | ||
฿ 19,766.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 16 | 16 | 16 | 82 | 32 | 34 | 15.2 | ||
฿ 29,173.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 20 | 20 | 20 | 92 | 40 | 42 | 19 |
Loading...
Work Material | General Steel / Heat-Treated Steel / Stainless Steel | Number of Flutes(sheet) | 4 | Type | Roughing |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Flute Shape | With Lead | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Specifications | DIN 6527 K (DIN 6535 HB shank) | Type | Carbide | Center Flute | Available |
Torsion Angle(°) | 40 | Details of Coating | TAX | Features | Work material of up to HRC 48, carbide, 4 flutes, with center blade, 40° helix angle |
How can we improve?
How can we improve?