1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roughing End Mill Protostar HR Kordel F 40 Qmax H3E82378

Roughing End Mill Protostar HR Kordel F 40 Qmax H3E82378
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,496.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Work materials up to HRC 48, carbide, 4 flutes, with center blade, 40° torsion angle

Part Number
H3E82378-E10-10
H3E82378-E12-12
H3E82378-E16-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Spanner Width
(mm)
l4
(mm)
d2

฿ 3,496.00

WPR END MILLS 2 Piece(s) 31 Day(s) 105.5E1023.6812.49.7

฿ 4,314.00

WPR END MILLS 2 Piece(s) 31 Day(s) 126.5E1228.31014.511.7

฿ 6,604.00

WPR END MILLS 2 Piece(s) 31 Day(s) 168.5E1635.71218.715.5

Loading...

  1. 1

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel Number of Flutes(sheet) 4 Type Roughing
Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Flute Shape With Lead Torsion Angle (θ) Standard Helix (30 to 40°)
Specifications P-Norm(ConeFit) Type Carbide Center Flute Available
Torsion Angle(°) 40 Details of Coating TAX Features Work material of up to HRC 48, carbide, 4 flutes, with center blade, 40° helix angle