1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roughing End Mill Protostar AL Kordel G 40 H608871/H618911 (H618911-12)

WPR END MILLS

Roughing End Mill Protostar AL Kordel G 40 H608871/H618911 (H618911-12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide, Long Reach, 3 Flutes, V-Edge Shape, 40° Helix Angle

Part Number
H618911-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Specifications l4
(mm)
d2

฿ 13,611.00

WPR END MILLS 1 Piece(s) 31 Day(s) 12261283-DIN 6527 L (DIN 6535 HB shank)38-

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper Number of Flutes(sheet) 3 Type Roughing
Coating Non-Coated Processing Applications Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk Flute Shape With Lead
Torsion Angle (θ) Standard Helix (30 to 40°) Type Carbide / Long Reach Torsion Angle(°) 40
Details of Coating Non-Coated Features Carbide, Long Reach, 3 Flutes, V-Edge Shape, 40° Helix Angle