(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Carbide, 3 Flutes, with Center Blade, V-Edge Shape, 40° Helix Angle
Part Number |
---|
H608411-6 |
H608411-8 |
H608411-10 |
H608411-12 |
H608411-16 |
H608411-20 |
H608771-6 |
H608771-8 |
H608771-10 |
H608771-12 |
H608771-16 |
H608771-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flute Diameter (D) (φ) | Flute Length (ℓ) (mm) | Link Diameter (d) (mm) | Overall Length (L) (mm) | Length Under Neck (ℓ1) (mm) | Specifications | l4 (mm) | d2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,960.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 6 | 13 | 6 | 57 | - | DIN 6527 L (DIN 6535 HA shank) | 21 | - | ||
฿ 5,914.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 8 | 19 | 8 | 63 | - | DIN 6527 L (DIN 6535 HA shank) | 27 | - | ||
฿ 7,852.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 10 | 22 | 10 | 72 | - | DIN 6527 L (DIN 6535 HA shank) | 32 | - | ||
฿ 10,138.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 12 | 26 | 12 | 83 | - | DIN 6527 L (DIN 6535 HA shank) | 38 | - | ||
฿ 15,853.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 16 | 32 | 16 | 92 | - | DIN 6527 L (DIN 6535 HA shank) | 44 | - | ||
฿ 24,865.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 20 | 38 | 20 | 104 | - | DIN 6527 L (DIN 6535 HA shank) | 54 | - | ||
฿ 5,149.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 6 | 10 | 8 | 63 | 24 | P-Norm L (DIN 6535 HA Shank) | 27 | 5.5 | ||
฿ 6,380.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 8 | 12 | 10 | 72 | 29 | P-Norm L (DIN 6535 HA Shank) | 32 | 7.5 | ||
฿ 8,468.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 10 | 14 | 12 | 83 | 35 | P-Norm L (DIN 6535 HA Shank) | 38 | 9.5 | ||
฿ 10,622.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 12 | 16 | 12 | 100 | 50 | P-Norm L (DIN 6535 HA Shank) | 55 | 11.4 | ||
฿ 16,601.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 16 | 20 | 16 | 115 | 63 | P-Norm L (DIN 6535 HA Shank) | 67 | 15.2 | ||
฿ 26,096.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 20 | 20 | 20 | 125 | 70 | P-Norm L (DIN 6535 HA Shank) | 75 | 19 |
Loading...
Work Material | Aluminum / Copper | Number of Flutes(sheet) | 3 | Type | Roughing |
---|---|---|---|---|---|
Coating | Non-Coated | Processing Applications | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Flute Shape | With Lead |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Type | Carbide | Center Flute | Available |
Torsion Angle(°) | 40 | Details of Coating | Non-Coated | Features | Carbide, 3 Flutes, with Center Blade, V-Edge Shape, 40° Helix Angle |
How can we improve?
How can we improve?