1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill End Mill Protostar 30 H311801/H3118018/H3117018

Drill End Mill Protostar 30 H311801/H3118018/H3117018
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,296.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Work materials up to HRC 55, carbide, 3 flutes, with center blade, 30° torsion angle

Part Number
H3118018-18
H311801-2.5
H311801-3
H311801-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Work Material Flute Length (ℓ)
(mm)
Coating Link Diameter (d)
(mm)
Overall Length (L)
(mm)
l4
(mm)
Center Relief Depth
(mm)
Details of Coating

฿ 15,194.00

WPR END MILLS 1 Piece(s) 31 Day(s) 18General Steel[◎] / Heat-Treated Steel[◎] / Cast Iron[○]18-1884360.15-0.25TAX

฿ 2,296.00

WPR END MILLS 1 Piece(s) 31 Day(s) 2.5Aluminum[◎] / Copper[◎]3Non-Coated650140.05-0.10Non-Coated

฿ 2,296.00

WPR END MILLS 1 Piece(s) 31 Day(s) 3Aluminum[◎] / Copper[◎]4Non-Coated650140.05-0.10Non-Coated

฿ 2,582.00

WPR END MILLS 1 Piece(s) 31 Day(s) 5Aluminum[◎] / Copper[◎]6Non-Coated654180.10-0.15Non-Coated

Loading...

  1. 1

Basic Information

Number of Flutes(sheet) 3 Type Square Processing Applications Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk
Flute Shape With Lead Torsion Angle (θ) Standard Helix (30 to 40°) Specifications DIN 6527 K (DIN 6535 HB shank)
Type Carbide Center Flute Available Torsion Angle(°) 30
Features Work material of up to HRC 55, carbide, 3 flutes, with center blade, 30° helix angle