1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

End Mill Protostar H 50 Tough Guy

End Mill Protostar H 50 Tough Guy
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,182.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Work materials of HRC 48 to 63, carbide, 3 to 4 flutes, with center blade, 50° torsion angle

Part Number
H3071118-14
H3071118-16
H3071118-20
H3071318-16
H3071318-20
H3171318-14
H3171318-16
H3171318-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Specifications l4
(mm)

฿ 11,545.00

WPR END MILLS 1 Piece(s) 31 Day(s) 142614104P-Norm L (DIN 6535 HA Shank)59

฿ 15,106.00

WPR END MILLS 1 Piece(s) 31 Day(s) 163216115P-Norm L (DIN 6535 HA Shank)67

฿ 22,183.00

WPR END MILLS 1 Piece(s) 31 Day(s) 203820125P-Norm L (DIN 6535 HA Shank)75

฿ 13,260.00

WPR END MILLS 1 Piece(s) 31 Day(s) 16321692DIN 6527 L (DIN 6535 HA shank)44

฿ 19,546.00

WPR END MILLS 1 Piece(s) 31 Day(s) 203820104DIN 6527 L (DIN 6535 HA shank)54

฿ 10,182.00

WPR END MILLS 1 Piece(s) 31 Day(s) 14261483DIN 6527 L (DIN 6535 HB shank)38

฿ 13,304.00

WPR END MILLS 1 Piece(s) 31 Day(s) 16321692DIN 6527 L (DIN 6535 HB shank)44

฿ 19,546.00

WPR END MILLS 1 Piece(s) 31 Day(s) 203820104DIN 6527 L (DIN 6535 HB shank)54

Loading...

  1. 1

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 Number of Flutes(sheet) 4 Type Highly-Helical
Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Flute Shape With Lead Torsion Angle (θ) Powerful Helix (45° to 60°)
Type Carbide Center Flute Available Torsion Angle(°) 50
Details of Coating TAX Features Work material of HRC 48 to 63, carbide, 3 to 4 flutes, with center blade, 50° helix angle