1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

End Mill Protostar AL 45 H602511/H602411

End Mill Protostar AL 45 H602511/H602411
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,797.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide, 2 Flutes, with Center Blade, 45° Helix Angle

Part Number
H602411-2
H602511-4.5
H602511-5
H602511-5.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Length Under Neck (ℓ1)
(mm)
d2

฿ 2,797.00

WPR END MILLS 1 Piece(s) 31 Day(s) 269.51.92

฿ 2,995.00

WPR END MILLS 1 Piece(s) 31 Day(s) 4.58--

฿ 2,995.00

WPR END MILLS 1 Piece(s) 31 Day(s) 510--

฿ 2,995.00

WPR END MILLS 1 Piece(s) 31 Day(s) 5.510--

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper Number of Flutes(sheet) 2 Type Highly-Helical
Coating Non-Coated Link Diameter (d)(mm) 6 Overall Length (L)(mm) 57
Processing Applications Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk Flute Shape With Lead Torsion Angle (θ) Powerful Helix (45° to 60°)
Specifications DIN 6527 L (DIN 6535 HA shank) Type Carbide Center Flute Available
l4(mm) 21 Torsion Angle(°) 45 Details of Coating Non-Coated
Features Carbide, 2 cutting edges, with central cutting edge, 45° spiral angle