1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Mill Protostar AL 25 H602641/H602681 (H602641-5)

WPR END MILLS

End Mill Protostar AL 25 H602641/H602681 (H602641-5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide, 2 Flutes, with Center Blade, 25° Helix Angle

Part Number
H602641-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Type Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
l4
(mm)
d2

฿ 2,911.00

WPR END MILLS 1 Piece(s) 31 Day(s) 516Square657-21-

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper Number of Flutes(sheet) 2 Coating Non-Coated
Processing Applications Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk Flute Shape With Lead Torsion Angle (θ) Weak Helix (15 to 25°)
Specifications P-Norm L (DIN 6535 HA Shank) Type Carbide Center Flute Available
Torsion Angle(°) 25 Details of Coating Non-Coated Features Carbide, 2 cutting edges, with central cutting edge, 25° spiral angle