(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Carbide, 3-Flute, with Center Blade, 30° Torsion Angle, Exclusively For Graphite Processing
Part Number |
---|
H3027419-1 |
H3027419-1.5 |
H3027419-2 |
H3027419-3 |
H3027419-4 |
H3027419-5 |
H3027419-6 |
H3027419-8 |
H3027419-10 |
H3027419-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flute Diameter (D) (φ) | Flute Length (ℓ) (mm) | Link Diameter (d) (mm) | Overall Length (L) (mm) | l4 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,589.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 1 | 4 | 3 | 38 | 10 | ||
฿ 5,589.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 1.5 | 6 | 3 | 38 | 10 | ||
฿ 4,920.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 2 | 8 | 3 | 38 | 10 | ||
฿ 4,920.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 3 | 12 | 3 | 38 | 12 | ||
฿ 6,177.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 4 | 14 | 4 | 50 | 22 | ||
฿ 7,149.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 5 | 16 | 6 | 57 | 21 | ||
฿ 7,149.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 6 | 22 | 6 | 65 | 29 | ||
฿ 9,523.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 8 | 28 | 8 | 80 | 44 | ||
฿ 12,732.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 10 | 32 | 10 | 100 | 60 | ||
฿ 16,512.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 12 | 38 | 12 | 100 | 55 |
Loading...
Work Material | Graphite | Number of Flutes(sheet) | 3 | Type | Square |
---|---|---|---|---|---|
Coating | Diamond Coat | Processing Applications | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Flute Shape | With Lead |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Specifications | P-Norm L (DIN 6535 HA Shank) | Type | Carbide |
Center Flute | Available | Torsion Angle(°) | 30 | Features | Carbide, 3 Blades, with Center Blade, 30° Torsion Angle, Exclusively For Graphite Processing |
How can we improve?
How can we improve?