(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Work materials up to HRC 48, carbide, 3 flutes, with center blade, 30° torsion angle
Part Number |
---|
H302711-2 |
H302711-2.5 |
H302711-3 |
H302711-3.5 |
H302711-4 |
H302711-4.5 |
H302711-5 |
H302711-6 |
H302711-8 |
H302711-10 |
H302711-11 |
H302711-12 |
H302711-15 |
H302711-16 |
H302711-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flute Diameter (D) (φ) | Flute Length (ℓ) (mm) | Link Diameter (d) (mm) | Overall Length (L) (mm) | l4 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,344.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 2 | 6 | 6 | 57 | 21 | ||
฿ 2,344.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 2.5 | 7 | 6 | 57 | 21 | ||
฿ 2,344.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 3 | 7 | 6 | 57 | 21 | ||
฿ 2,344.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 3.5 | 7 | 6 | 57 | 21 | ||
฿ 2,722.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 4 | 8 | 6 | 57 | 21 | ||
฿ 2,722.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 4.5 | 8 | 6 | 57 | 21 | ||
฿ 2,722.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 5 | 10 | 6 | 57 | 21 | ||
฿ 2,722.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 6 | 10 | 6 | 57 | 21 | ||
฿ 3,531.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 8 | 16 | 8 | 63 | 27 | ||
฿ 4,863.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 10 | 19 | 10 | 72 | 32 | ||
฿ 6,974.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 11 | 22 | 12 | 83 | 38 | ||
฿ 6,974.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 12 | 22 | 12 | 83 | 38 | ||
฿ 11,106.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 15 | 26 | 16 | 92 | 44 | ||
฿ 11,106.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 16 | 26 | 16 | 92 | 44 | ||
฿ 17,919.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 20 | 32 | 20 | 104 | 54 |
Loading...
Work Material | Aluminum / Copper | Number of Flutes(sheet) | 3 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Processing Applications | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Flute Shape | With Lead |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Specifications | DIN 6527 L (DIN 6535 HA shank) | Type | Carbide |
Center Flute | Available | Torsion Angle(°) | 30 | Details of Coating | Non-Coated |
Features | Work material of up to HRC 48, carbide, 3 flutes, with center blade, 30° helix angle |
How can we improve?
How can we improve?