1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

End Mill Protostar 30 H302611/H3026118

End Mill Protostar 30 H302611/H3026118
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,344.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Work materials up to HRC 48, carbide, 2 flutes, with center blade, 30° torsion angle

Part Number
H302611-2
H302611-2.5
H302611-3
H302611-3.5
H302611-4
H302611-4.5
H302611-5
H302611-6
H302611-7
H302611-8
H302611-10
H302611-11
H302611-12
H302611-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
l4
(mm)

฿ 2,344.00

WPR END MILLS 1 Piece(s) 31 Day(s) 2665721

฿ 2,344.00

WPR END MILLS 1 Piece(s) 31 Day(s) 2.5765721

฿ 2,344.00

WPR END MILLS 1 Piece(s) 31 Day(s) 3765721

฿ 2,344.00

WPR END MILLS 1 Piece(s) 31 Day(s) 3.5765721

฿ 2,722.00

WPR END MILLS 1 Piece(s) 31 Day(s) 4865721

฿ 2,722.00

WPR END MILLS 1 Piece(s) 31 Day(s) 4.5865721

฿ 2,722.00

WPR END MILLS 1 Piece(s) 31 Day(s) 51065721

฿ 2,722.00

WPR END MILLS 1 Piece(s) 31 Day(s) 61065721

฿ 3,531.00

WPR END MILLS 1 Piece(s) 31 Day(s) 71386327

฿ 3,531.00

WPR END MILLS 1 Piece(s) 31 Day(s) 81686327

฿ 4,863.00

WPR END MILLS 1 Piece(s) 31 Day(s) 1019107232

฿ 6,974.00

WPR END MILLS 1 Piece(s) 31 Day(s) 1122128338

฿ 6,974.00

WPR END MILLS 1 Piece(s) 31 Day(s) 1222128338

฿ 11,106.00

WPR END MILLS 1 Piece(s) 31 Day(s) 1626169244

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper Number of Flutes(sheet) 2 Type Square
Coating Non-Coated Processing Applications Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk Flute Shape With Lead
Torsion Angle (θ) Standard Helix (30 to 40°) Specifications DIN 6527 L (DIN 6535 HA shank) Type Carbide
Center Flute Available Torsion Angle(°) 30 Details of Coating Non-Coated
Features Work material of up to HRC 48, carbide, 2 flutes, with center blade, 30° helix angle