1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

End Mill Proto/Max ST H4033217

End Mill Proto/Max ST H4033217
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,672.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Work materials up to HRC 52, carbide, long reach, 3 flutes, with center blade, 45° torsion angle

Part Number
H4033217-2
H4033217-3
H4033217-4
H4033217-5
H4033217-6
H4033217-8
H4033217-10
H4033217-12
H4033217-16
H4033217-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
l4
(mm)
d2

฿ 3,672.00

WPR END MILLS 1 Piece(s) 31 Day(s) 256577.5211.92

฿ 3,672.00

WPR END MILLS 1 Piece(s) 31 Day(s) 3765710.5212.9

฿ 3,672.00

WPR END MILLS 1 Piece(s) 31 Day(s) 4965715213.8

฿ 3,672.00

WPR END MILLS 1 Piece(s) 31 Day(s) 51165716214.75

฿ 3,672.00

WPR END MILLS 1 Piece(s) 31 Day(s) 61365719215.7

฿ 5,158.00

WPR END MILLS 1 Piece(s) 31 Day(s) 81886325277.6

฿ 6,376.00

WPR END MILLS 1 Piece(s) 31 Day(s) 1022107230329.5

฿ 8,687.00

WPR END MILLS 1 Piece(s) 31 Day(s) 12261283363811.4

฿ 13,655.00

WPR END MILLS 1 Piece(s) 31 Day(s) 16341692424415.2

฿ 20,161.00

WPR END MILLS 1 Piece(s) 31 Day(s) 204220104525419

Loading...

  1. 1

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel Number of Flutes(sheet) 3 Type Highly-Helical
Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Flute Shape With Lead Torsion Angle (θ) Powerful Helix (45° to 60°)
Specifications P-Norm L (DIN 6535 HA Shank) Type Carbide / Long Reach Center Flute Available
Torsion Angle(°) 45 Details of Coating TAZ Features Work material of up to HRC 52, carbide, long reach, 3 flutes, with center blade, 45° helix angle