(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Work materials up to HRC 52, carbide, long reach, 4 flutes, with center blade, 50° torsion angle
Part Number |
---|
H4034217-3 |
H4034217-4 |
H4034217-5 |
H4034217-6 |
H4034217-8 |
H4034217-10 |
H4034217-12 |
H4034217-14 |
H4034217-16 |
H4034217-18 |
H4034217-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flute Diameter (D) (φ) | Flute Length (ℓ) (mm) | Link Diameter (d) (mm) | Overall Length (L) (mm) | Length Under Neck (ℓ1) (mm) | l4 (mm) | d2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,063.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 3 | 5 | 6 | 57 | 8.5 | 21 | 2.9 | ||
฿ 4,063.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 4 | 7 | 6 | 57 | 11 | 21 | 3.8 | ||
฿ 4,063.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 5 | 8 | 6 | 57 | 14 | 21 | 4.75 | ||
฿ 4,063.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 6 | 10 | 6 | 57 | 16 | 21 | 5.7 | ||
฿ 5,712.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 8 | 13 | 8 | 63 | 22 | 27 | 7.6 | ||
฿ 7,061.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 10 | 16 | 10 | 72 | 28 | 32 | 9.5 | ||
฿ 9,611.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 12 | 19 | 12 | 83 | 33 | 38 | 11.4 | ||
฿ 11,589.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 14 | 22 | 14 | 83 | 36 | 38 | 13.3 | ||
฿ 15,150.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 16 | 26 | 16 | 92 | 42 | 44 | 15.2 | ||
฿ 18,931.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 18 | 29 | 18 | 92 | 42 | 44 | 17.1 | ||
฿ 22,359.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 20 | 32 | 20 | 104 | 52 | 54 | 19 |
Loading...
Work Material | General Steel / Heat-Treated Steel / Stainless Steel | Number of Flutes(sheet) | 4 | Type | Highly-Helical |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Flute Shape | With Lead | Torsion Angle (θ) | Powerful Helix (45° to 60°) |
Specifications | P-Norm L (DIN 6535 HA Shank) | Type | Carbide / Long Reach | Center Flute | Available |
Torsion Angle(°) | 50 | Details of Coating | TAZ | Features | Work material of up to HRC 52, carbide, long reach, 4 flutes, with center blade, 50° helix angle |
How can we improve?
How can we improve?