1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Diameter Grooving Cut JBGR/L (Part Number)

Inner Diameter Grooving Cut JBGR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,364.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Type: JF
[Applications]
· Inner diameter grooving

Part Number
JBGL07090100-D060-SH730
JBGL07090150-D060-SH730
JBGL07140200-D068-SH730
JBGR04050050-D020-SH730
JBGR04050070-D030-SH730
JBGR04090100-D040-SH730
JBGR04100050-D020-SH730
JBGR04100070-D030-SH730
JBGR04150100-D040-SH730
JBGR07090100-D050-SH730
JBGR07090100-D060-SH730
JBGR07090100-D068-SH730
JBGR07090150-D050-SH730
JBGR07090150-D060-SH730
JBGR07090150-D068-SH730
JBGR07090200-D050-SH730
JBGR07090200-D060-SH730
JBGR07090200-D068-SH730
JBGR07140100-D050-SH730
JBGR07140100-D060-SH730
JBGR07140100-D068-SH730
JBGR07140150-D050-SH730
JBGR07140150-D060-SH730
JBGR07140150-D068-SH730
JBGR07140200-D060-SH730
JBGR07140200-D068-SH730
JBGR07190200-D050-SH730
JBGR07210100-D060-SH730
JBGR07210100-D068-SH730
JBGR07210150-D060-SH730
JBGR07210150-D068-SH730
JBGR07210200-D068-SH730
JBGR07240150-D060-SH730
JBGR07240200-D060-SH730
JBGR07250200-D068-SH730
JBGR07290100-D060-SH730
JBGR07290150-D060-SH730
JBGR07290150-D068-SH730
JBGR07290200-D060-SH730
JBGR07290200-D068-SH730
JBPR04150010-D040-SH730
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Preferred Hand Size L1
(mm)
Dimension f
(mm)
Protruding Length
(mm)
Min Cutting Diameter φDm
(mm)
Dimension φDs
(mm)
Size A
(mm)
Tmax
(mm)
Corner Radius rε + +0/0.05

฿ 2,500.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 1Left Handed251.89675.31.8-

฿ 2,500.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 1.5Left Handed251.89675.31.8-

฿ 2,898.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 2Left Handed302.7146.876.22.5-

฿ 3,122.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 0.5Right Handed210.25241.80.4-

฿ 3,209.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 0.7Right Handed210.75342.70.6-

฿ 2,593.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 1Right Handed25.51.59443.50.8-

฿ 3,122.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 0.5Right Handed260.210241.80.4-

฿ 3,209.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 0.7Right Handed260.710342.70.6-

฿ 2,970.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 1Right Handed31.51.515443.50.8-

฿ 2,500.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 1Right Handed250.99574.41-

฿ 2,500.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 1Right Handed251.89675.31.8-

฿ 2,545.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 1Right Handed252.796.876.22.5-

฿ 2,500.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 1.5Right Handed250.99574.41-

฿ 2,500.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 1.5Right Handed251.89675.31.8-

฿ 2,545.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 1.5Right Handed252.796.876.22.5-

฿ 2,500.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 2Right Handed250.99574.41-

฿ 2,500.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 2Right Handed252.796.876.22.5-

฿ 2,545.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 2Right Handed252.796.876.22.5-

฿ 2,898.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 1Right Handed300.914574.41-

฿ 2,898.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 1Right Handed301.814675.31.8-

฿ 2,898.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 1Right Handed302.7146.876.22.5-

฿ 2,898.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 1.5Right Handed300.914574.41-

฿ 2,898.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 1.5Right Handed301.814675.31.8-

฿ 2,898.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 1.5Right Handed302.7146.876.22.5-

฿ 2,898.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 2Right Handed301.814675.31.8-

฿ 2,898.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 2Right Handed302.7146.876.22.5-

฿ 3,270.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 2Right Handed350.919574.41-

฿ 3,270.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 1Right Handed371.821675.31.8-

฿ 3,270.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 1Right Handed372.7216.876.22.5-

฿ 3,270.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 1.5Right Handed371.821675.31.8-

฿ 3,270.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 1.5Right Handed372.7216.876.22.5-

฿ 3,270.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 2Right Handed372.7216.876.22.5-

฿ 3,622.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 1.5Right Handed401.824675.31.8-

฿ 3,622.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 2Right Handed401.824675.31.8-

฿ 3,608.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 2Right Handed402.7256.876.22.5-

฿ 3,999.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 1Right Handed451.829675.31.8-

฿ 3,999.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 1.5Right Handed451.829675.31.8-

฿ 4,048.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 1.5Right Handed452.7296.876.22.5-

฿ 3,999.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 2Right Handed451.829675.31.8-

฿ 4,048.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 2Right Handed452.7296.876.22.5-

฿ 2,364.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) -Right Handed31.51.515443.50.30.10

Loading...

  1. 1

Basic Information

Use Inner Diameter Grooving Material Type SH730