(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Type: JF
[Applications]
· Inner diameter grooving
Part Number |
---|
JBGR07290200-D068-SH730 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Protruding Length (mm) | Min Cutting Diameter φDm (mm) | Dimension φDs (mm) | Size A (mm) | Tmax (mm) | Corner Radius rε + +0/0.05 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,048.00 | TGY TURNING TOOLS | 1 Piece(s) | 15 Day(s) | 2 | Right Handed | 45 | 2.7 | 29 | 6.8 | 7 | 6.2 | 2.5 | - |
Loading...
Use | Inner Diameter Grooving | Material Type | SH730 |
---|
How can we improve?
How can we improve?