(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Type: JF
[Applications]
· Inner diameter grooving
Part Number |
---|
JBGR07140150-D068-SH730 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Protruding Length (mm) | Min Cutting Diameter φDm (mm) | Dimension φDs (mm) | Size A (mm) | Tmax (mm) | Corner Radius rε + +0/0.05 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,898.00 | TGY TURNING TOOLS | 1 Piece(s) | 40 Day(s) | 1.5 | Right Handed | 30 | 2.7 | 14 | 6.8 | 7 | 6.2 | 2.5 | - |
Loading...
Use | Inner Diameter Grooving | Material Type | SH730 |
---|
Please check the type/dimensions/specifications of the part JBGR07140150-D068-SH730 in the Inner Diameter Grooving Cut JBGR/L series.
Part Number |
---|
JBGR04050050-D020-SH730 |
JBGR04050070-D030-SH730 |
JBGR04090100-D040-SH730 |
JBGR07140200-D060-SH730 |
JBGR07140200-D068-SH730 |
JBGR07190200-D050-SH730 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Protruding Length (mm) | Min Cutting Diameter φDm (mm) | Dimension φDs (mm) | Size A (mm) | Tmax (mm) | Corner Radius rε + +0/0.05 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,122.00 | 1 Piece(s) | 15 Day(s) | 0.5 | Right Handed | 21 | 0.2 | 5 | 2 | 4 | 1.8 | 0.4 | - | ||
฿ 3,209.00 | 1 Piece(s) | 15 Day(s) | 0.7 | Right Handed | 21 | 0.7 | 5 | 3 | 4 | 2.7 | 0.6 | - | ||
฿ 2,593.00 | 1 Piece(s) | 40 Day(s) | 1 | Right Handed | 25.5 | 1.5 | 9 | 4 | 4 | 3.5 | 0.8 | - | ||
฿ 2,898.00 | 1 Piece(s) | 40 Day(s) | 2 | Right Handed | 30 | 1.8 | 14 | 6 | 7 | 5.3 | 1.8 | - | ||
฿ 2,898.00 | 1 Piece(s) | 40 Day(s) | 2 | Right Handed | 30 | 2.7 | 14 | 6.8 | 7 | 6.2 | 2.5 | - | ||
฿ 3,270.00 | 1 Piece(s) | 15 Day(s) | 2 | Right Handed | 35 | 0.9 | 19 | 5 | 7 | 4.4 | 1 | - |
How can we improve?
How can we improve?