1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Diameter Drawing Cut JBBR

Inner Diameter Drawing Cut JBBR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,664.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Solid Carbide Bar
· Inner Diameter / Drawing

Part Number
JBBR04140015-D040-SH730
JBBR04140020-D030-SH730
JBBR04190020-D030-SH730
JBBR04240015-D040-SH730
JBBR07190020-D050-SH730
JBBR07190020-D060-SH730
JBBR07190020-D070-SH730
JBBR07290020-D050-SH730
JBBR07290020-D060-SH730
JBBR07290020-D070-SH730
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Overall Length L1 Shank Diameter φD Protrusion length (L/D) Protruding Length (LPR)
(mm)
Size A
(mm)
Tmax Corner Radius rε + 0/0.05

฿ 2,664.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 4304141.53.50.80.15

฿ 2,741.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 3304140.62.60.50.2

฿ 2,970.00

TGY TURNING TOOLS 1 Piece(s) 20 Day(s) 3354190.62.60.50.2

฿ 3,079.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 4404241.53.50.80.15

฿ 3,374.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 5357190.94.410.2

฿ 3,574.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 6357191.85.31.80.2

฿ 3,574.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 7357192.86.32.50.2

฿ 3,879.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 5457290.94.410.2

฿ 4,008.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 6457291.85.31.80.2

฿ 4,248.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 7457292.86.32.50.2

Loading...

  1. 1

Basic Information

Application Minor Diameter / Pull Applicable Insert Shape 2 Carbide Solid Bar Material Type SH730