1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Diameter Drawing / Chamfer Cut JBUR/L

Inner Diameter Drawing / Chamfer Cut JBUR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,261.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Chamfer milling / Carbide solid bar
· Inner Diameter / Drawing

Part Number
JBUR07140010-D050-SH730
JBUR07190010-D050-SH730
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length L1 Protrusion length (L/D)

฿ 2,261.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 3014

฿ 2,377.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 3519

Loading...

  1. 1

Basic Information

Minimum Processing Diameter φA 5 Application Minor Diameter / Pull Selfishly Right Handed
Shank Diameter φD 7 Protruding Length (LPR)(mm) 0.9 Size A(mm) 4.4
Dimension t(mm) 0.2 Processing Applications Chamfer milling / Carbide solid bar Material Type SH730
Tmax 1 Groove Width W + 0 / 0.05(mm) 1