1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Diameter / Profiling / Chamfer Cut JBTR/L

Inner Diameter / Profiling / Chamfer Cut JBTR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,502.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adopts an ultra-smooth TiAlN-based coating to reduce cutting resistance, improve abrasion resistance, and enable vastly improved chip disposal

Part Number
JBTL04090010-D028-SH730
JBTL04090010-D040-SH730
JBTL04150010-D040-SH730
JBTL04190010-D028-SH730
JBTL04190010-D040-SH730
JBTL07090015-D050-SH730
JBTL07140015-D050-SH730
JBTL07140015-D060-SH730
JBTL07190015-D050-SH730
JBTL07190015-D068-SH730
JBTL07210015-D060-SH730
JBTL07240015-D050-SH730
JBTL07240015-D060-SH730
JBTL07290015-D050-SH730
JBTL07290015-D060-SH730
JBTL07290015-D068-SH730
JBTL07340015-D070-SH730
JBTR04020004-D006-SH730
JBTR04030004-D006-SH730
JBTR04040005-D020-SH730
JBTR04045005-D010-SH730
JBTR04065005-D010-SH730
JBTR04090005-D020-SH730
JBTR04090010-D028-SH730
JBTR04090010-D040-SH730
JBTR04140005-D020-SH730
JBTR04150010-D028-SH730
JBTR04150010-D040-SH730
JBTR04190010-D028-SH730
JBTR04190010-D040-SH730
JBTR04230010-D040-SH730
JBTR04270010-D040-SH730
JBTR07090015-D050-SH730
JBTR07140015-D050-SH730
JBTR07140015-D060-SH730
JBTR07190015-D050-SH730
JBTR07190015-D068-SH730
JBTR07210015-D060-SH730
JBTR07240015-D050-SH730
JBTR07240015-D060-SH730
JBTR07240015-D068-SH730
JBTR07290015-D050-SH730
JBTR07290015-D060-SH730
JBTR07290015-D068-SH730
JBTR07340015-D050-SH730
JBTR07340015-D060-SH730
JBTR07340015-D070-SH730
JBTR07390015-D070-SH730
JBTR07410015-D060-SH730
JBTR07440015-D070-SH730
JBTR07490015-D070-SH730
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Protruding Length (LPR)
(mm)
Size L2
(mm)
Size A
(mm)
Size H
(mm)
Tmax Corner Radius rε + 0/0.05 Size Y
(mm)

฿ 1,531.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 2.8Left Handed25.5490.6-2.6-0.20.10-

฿ 1,531.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 4Left Handed25.5491.5-3.5-0.30.10-

฿ 2,261.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 4Left Handed31.5441.5-3.5-0.30.10-

฿ 2,741.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 2.8Left Handed35.54150.6-2.6-0.20.10-

฿ 1,879.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 4Left Handed35.54191.5-3.5-0.30.10-

฿ 1,560.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 5Left Handed257190.9-4.4-0.50.15-

฿ 2,121.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 5Left Handed30790.9-4.4-0.50.15-

฿ 2,212.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 6Left Handed307141.8-5.3-0.50.15-

฿ 1,832.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 5Left Handed357140.9-4.4-0.50.15-

฿ 1,969.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 6.8Left Handed357192.8-6.3-0.60.15-

฿ 1,987.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 6Left Handed377191.8-5.3-0.50.15-

฿ 2,909.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 5Left Handed407210.9-4.4-0.50.15-

฿ 2,909.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 6Left Handed407241.8-5.3-0.50.15-

฿ 3,258.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 5Left Handed457240.9-4.4-0.50.15-

฿ 2,348.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 6Left Handed457291.8-5.3-0.50.15-

฿ 2,453.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 6.8Left Handed457292.8-6.3-0.60.15-

฿ 3,683.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 7Left Handed507342.8-6.3-0.60.15-

฿ 2,469.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 0.6Right Handed18.542--0.5-0.080.04-

฿ 2,593.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 0.6Right Handed19.543--0.5-0.080.04-

฿ 1,502.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 2Right Handed20.544--1.7-0.10.05-

฿ 2,557.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 1Right Handed2144.5--0.9-0.10.05-

฿ 2,638.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 1Right Handed2346.5--0.9-0.10.05-

฿ 2,121.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 2Right Handed25.549--1.7-0.10.05-

฿ 1,531.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 2.8Right Handed25.5490.6-2.6-0.20.10-

฿ 1,531.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 4Right Handed25.5491.50.053.50.10.30.104

฿ 2,261.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 2Right Handed30.5414-0.051.70.10.10.054

฿ 2,261.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 2.8Right Handed31.54150.6-2.6-0.20.10-

฿ 2,261.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 2.8Right Handed31.54151.5-3.5-0.30.10-

฿ 2,741.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 4Right Handed35.54190.6-2.6-0.20.10-

฿ 1,879.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 4Right Handed35.54191.5-3.5-0.30.10-

฿ 2,970.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 4Right Handed39.54231.5-3.5-0.30.10-

฿ 3,170.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 5Right Handed43.54271.5-3.5-0.30.10-

฿ 1,560.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 5Right Handed25790.9-4.4-0.50.15-

฿ 2,121.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 6Right Handed307140.9-4.4-0.50.15-

฿ 2,212.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 5Right Handed307141.8-5.3-0.50.15-

฿ 1,832.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 6.8Right Handed357190.9-4.4-0.50.15-

฿ 1,969.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 6Right Handed357192.8-6.3-0.60.15-

฿ 1,987.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 5Right Handed377211.8-5.3-0.50.15-

฿ 2,909.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 6Right Handed407240.9-4.4-0.50.15-

฿ 2,909.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 6.8Right Handed407241.8-5.3-0.50.15-

฿ 2,898.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 5Right Handed407242.8-6.3-0.60.15-

฿ 3,258.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 5Right Handed457290.9-4.4-0.50.15-

฿ 2,348.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 6Right Handed457291.8-5.3-0.50.15-

฿ 2,453.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 5Right Handed457292.8-6.3-0.60.15-

฿ 3,727.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 6Right Handed507340.9-4.4-0.50.15-

฿ 3,727.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 7Right Handed507341.8-5.3-0.50.15-

฿ 3,683.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 7Right Handed507342.8-6.3-0.60.15-

฿ 4,048.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 6Right Handed557392.8-6.3-0.60.15-

฿ 4,167.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 7Right Handed577411.8-5.3-0.50.15-

฿ 4,487.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 7Right Handed607442.8-6.3-0.60.15-

฿ 4,889.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 7Right Handed657492.8-6.3-0.60.15-

Loading...

  1. 1

Basic Information

Application Minor Diameter / Inner Diameter Profile Lubrication Hole Y/N None Processing Applications Chamfer milling / Carbide solid bar
Material Type SH730