1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Diameter / 45° Chamfer Cut JBCR

Inner Diameter / 45° Chamfer Cut JBCR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,180.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Inner diameter grooving
· Chamfering 45°

Part Number
JBCR07140020-D050-SH730
JBCR07190020-D050-SH730
JBCR07190020-D068-SH730
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize L1
(mm)
Dimension f
(mm)
Protruding Length
(mm)
Min Cutting Diameter φDm
(mm)
Size A
(mm)

฿ 2,180.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 300.91454.4

฿ 2,593.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 350.91954.4

฿ 2,332.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 352.8196.86.3

Loading...

  1. 1

Basic Information

Use Inner Diameter Grooving Preferred Hand Right Handed Dimension φDs(mm) 7
Tmax(mm) 0.7 Corner Radius rε + +0/0.05 0.2 Material Type SH730