1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Face Grooving Cutting JBSR

TGY TURNING TOOLS

End Face Grooving Cutting JBSR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,957.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A series of solid bars for ultra-compact inner diameter machining that supports inner diameter drilling, grooving, and threading from a minimum diameter of 0.6 mm.

 
Part Number
JBSR07200200-D060-SH730
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,957.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Use End Face Grooving Groove Width(mm) 2 Preferred Hand Right Handed
Size L1(mm) 36 Size L2(mm) 20 Min Cutting Diameter φDm(mm) 6
Dimension φDs(mm) 7 Size A(mm) 5.2 Tmax(mm) 4
Material Type SH730

Please check the type/dimensions/specifications of the part JBSR07200200-D060-SH730 in the End Face Grooving Cutting JBSR series.