1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Face Grooving Cutting JBFR/L

End Face Grooving Cutting JBFR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,957.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Edge surface grooving

Part Number
JBFL07210150-D080-SH730
JBFL07300200-D080-SH730
JBFR07110100-D060-SH730
JBFR07110100-D080-SH730
JBFR07110150-D060-SH730
JBFR07110150-D080-SH730
JBFR07110200-D060-SH730
JBFR07110200-D080-SH730
JBFR07110250-D080-SH730
JBFR07110300-D080-SH730
JBFR07200200-D080-SH730
JBFR07200250-D150-SH730
JBFR07200300-D150-SH730
JBFR07210150-D080-SH730
JBFR07210200-D080-SH730
JBFR07210250-D080-SH730
JBFR07210300-D080-SH730
JBFR07300200-D080-SH730
JBFR07300300-D080-SH730
JBFR07300300-D150-SH730
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Preferred Hand Size L1
(mm)
Size L2
(mm)
Min Cutting Diameter φDm
(mm)
Size A
(mm)
Tmax
(mm)

฿ 2,957.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 1.5Left Handed262165.22

฿ 2,957.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 2Left Handed463085.93

฿ 2,957.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 1Right Handed261065.21.5

฿ 2,957.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 1Right Handed271185.91.5

฿ 2,957.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 1.5Right Handed261065.22

฿ 2,957.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 1.5Right Handed261165.22

฿ 2,957.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 2Right Handed261065.23

฿ 2,957.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 2Right Handed271185.93

฿ 3,102.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 2.5Right Handed271185.93.5

฿ 3,102.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 3Right Handed271185.93.5

฿ 2,957.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 2Right Handed362085.93

฿ 3,683.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 2.5Right Handed3620155.920

฿ 3,896.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 3Right Handed3620155.920

฿ 2,957.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 1.5Right Handed262165.22

฿ 2,957.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 2Right Handed362185.93

฿ 3,102.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 2.5Right Handed362185.93.5

฿ 3,102.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 3Right Handed362185.93.5

฿ 2,957.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 2Right Handed463085.93

฿ 3,102.00

TGY TURNING TOOLS 1 Piece(s) 15 Day(s) 3Right Handed463085.93.5

฿ 3,896.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) 3Right Handed463085.93.5

Loading...

  1. 1

Basic Information

Use End Face Grooving Dimension φDs(mm) 7 Material Type SH730