(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CBN Insert for TAC Turning Tool for Inner/Outer Diameters
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material Type | Corner Radius (rε) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX310 | 0.4 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX330 | 0.4 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX360 | 0.4 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX380 | 0.4 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | BX480 | 0.4 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Cast Iron | BX930 | 0.4 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Cast Iron / Heat-Resistant Alloy, Titanium Alloy | BX950 | 0.4 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BXM20 | 0.4 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX360 | 0.4 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX380 | 0.4 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX330 | 0.4 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX310 | 0.8 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX330 | 0.8 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX360 | 0.8 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX380 | 0.8 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | BX480 | 0.8 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Cast Iron | BX930 | 0.8 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Cast Iron / Heat-Resistant Alloy, Titanium Alloy | BX950 | 0.8 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BXM20 | 0.8 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX360 | 0.8 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX380 | 0.8 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BXM20 | 0.8 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX330 | 0.8 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BXM20 | 0.8 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX310 | 1.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX330 | 1.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX360 | 1.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX380 | 1.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | BX480 | 1.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Cast Iron | BX930 | 1.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Cast Iron / Heat-Resistant Alloy, Titanium Alloy | BX950 | 1.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BXM20 | 1.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX360 | 1.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX380 | 1.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BXM20 | 1.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX330 | 1.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BXM20 | 1.2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BXC50 | 0.4 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BXC50 | 0.8 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BXC50 | 1.2 |
Loading...
Shape | S (Square) | Application | Outer Diameter / Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Rake angle | Negative | φd(mm) | 12.7 | φd1(mm) | 5.16 |
Thickness s(mm) | 4.76 | CBN Length(mm) | 2.4 |
How can we improve?
How can we improve?