1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Triangle with Hole, Positive Multi-Corner TPGW/TPMW (3QP-TPMW110302-BX330)

TGY TURNING TOOLS

Triangle with Hole, Positive Multi-Corner TPGW/TPMW (3QP-TPMW110302-BX330)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CBN Insert for TAC Turning Tool for Inner/Outer Diameters

60° Triangle with Hole, Positive 11° Multi-Corner

SpecificationsModel NumberInventory MaterialCorners
Number
Dimensions (mm)Conforming Holder
BXM
10
BXM
20
BX
470
Relief Angle
θ
Inscribed Circle
φd
Thickness
s
Hole Diameter
φd1
Corners
Radius
rε
CBN Length
a
General Purpose3QP-TPGW080204 311°4.762.382.30.42.2Internal Diameter TAC Cutting Bit
(5-20-)
Tooling System
(12-63-)
General Purpose3QP-TPGW090202  311°5.562.382.50.22.3
3QP-TPGW090204 311°5.562.382.50.42.2
General Purpose3QP-TPGW110202  311°6.352.382.80.22.3
3QP-TPGW110204311°6.352.382.80.42.2
3QP-TPGW110208  311°6.352.382.80.82.2
General Purpose3QP-TPGW110302  311°6.353.183.40.22.3
3QP-TPGW110304311°6.353.183.40.42.2
3QP-TPGW110308311°6.353.183.40.81.9
General Purpose3QP-TPGW130302  311°7.943.183.40.22.3
3QP-TPGW130304 311°7.943.183.40.42.2
General Purpose3QP-TPGW16T304 311°9.5253.974.40.42.2
3QP-TPGW16T308 311°9.5253.974.40.81.9
General Purpose3QP-TPGW160404 311°9.5254.764.40.42.2
3QP-TPGW160408  311°9.5254.764.40.82
SpecificationsModel NumberInventory MaterialCorners
Number
Dimensions (mm)Conforming Holder
BXM
10
BXM
330
BX
360
BX
930
BX
950
Relief Angle
θ
Inscribed Circle
φd
Thickness
s
Hole Diameter
φd1
Corners
Radius
rε
CBN Length
a
Finishing
Cutting
General Purpose
3QP-TPMW080204 311°4.762.382.30.42.2Internal Diameter TAC Cutting Bit
(5-20-)
Tooling System
(12-63-)
3QP-TPMW090202  311°5.562.382.50.22.3
3QP-TPMW090204 311°5.562.382.50.42.2
3QP-TPMW110202 311°6.352.382.80.22.3
3QP-TPMW110204 311°6.352.382.80.42.2
3QP-TPMW110302311°6.353.183.40.22.4
3QP-TPMW110304311°6.353.183.40.42.2
3QP-TPMW110308311°6.353.183.40.42.2
3QP-TPMW130302311°7.943.183.40.22.4
3QP-TPMW130304311°7.943.183.40.42.2
3QP-TPMW16T304311°9.5253.974.40.42.2
3QP-TPMW16T308    311°9.5253.974.40.81.9
3QP-TPMW160404 311°9.5254.764.40.42.2
3QP-TPMW160408 311°9.5254.764.40.81.9

Related Products

White Knitted Waste Cloth

Ideal for polishing tools and components or wiping away solvents, paint, or ink at the work site.

Digital Calipers DT Type

Standard digital calipers. Hold and auto power-OFF (approximately 20 minutes) functions included.

High Performance Water-soluble Cutting Oil / Grinding Oil "Organic Series"

Lubrication and permeation equivalent to oil-based types.

Part Number
3QP-TPMW110302-BX330
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Corner Radius (rε)
(mm)
φd
(mm)
φd1
(mm)
Thickness s
(mm)
CBN Length
(mm)

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote High-Hardness MaterialBX3300.26.353.43.182.4

Loading...

  1. 1
 

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 3
Rake angle Positive Clearance Angle θ(°) 11