Triangle with Hole, Negative Multi-Corner TNGA

Brand :
TUNGALOY

Caution

  • The photo shows a representative image.
  • "3D-Detail" is applied when creating a tooling diagram using three-dimensional data at the customer's site.

Product Description

CBN Insert for TAC Turning Tool for Inner/Outer Diameters

60° Triangle with Hole, Negative Multi-Corner

Model Numberdsd1reaapapftftTough <----> Hard
Material & Vc
3QP-TNGA160404F 9.5254.763.810.402.2000.050.500.050.20BX470 
3QP-TNGA160408F 9.5254.763.810.801.9000.050.500.050.20BX470 
3QP-TNGA160404 9.5254.763.810.402.2000.050.500.030.20BX360 BX380 BXM20 BX330 BX480 BX470 BX950 BX310
BX930 BXM10  
3QP-TNGA160408 9.5254.763.810.801.9000.050.500.030.20BX360 BX380 BXM20 BX330 BX480 BX470 BX950 BX310
BX930 BXM10 
3QP-TNGA160412 9.5254.763.811.202.4000.050.500.030.20BXA20 BX360 BX380 BXM20 BX330 BX480 BX470 BX950 BX310
BX930 BXM10 
3QP-TNGA160404-L 9.5254.763.810.402.2000.050.500.030.20BXM20 BX330 BXM10 
3QP-TNGA160408-L 9.5254.763.810.801.9000.050.500.030.20BXM20 BX330 BXM10 
3QP-TNGA160412-L 9.5254.763.811.202.4000.050.500.030.20BXM20 BX330 BXM10 
3QP-TNGA160404-H 9.5254.763.810.402.2000.050.500.030.25BX360 BX380 BXM20 
3QP-TNGA160408-H 9.5254.763.810.801.9000.050.500.030.25BX360 BX380 BXM20 
3QP-TNGA160412-H 9.5254.763.811.202.4000.050.500.030.25BX360 BX380 BXM20 
3QP-TNGA160404WG 9.5254.763.810.402.4000.050.500.030.25BXM20 
3QP-TNGA160408WG 9.5254.763.810.802.2000.050.500.030.20BXM20 BXM10 
T3QP-TNGA160404 9.5254.763.810.402.2000.050.500.030.25BX360 
T3QP-TNGA160408 9.5254.763.810.801.9000.050.500.030.25BX360 
For Turning, Triangular Negative Type CBN Insert 3QP-/6QP-TNGA Type: Related Images

Dimensional Drawing

For Turning, Triangular Negative Type CBN Insert 3QP-/6QP-TNGA Type: Related Images

TNGA Type

Related Products

0.001 mm Dial Gauge

An essential dial gauge for on-site or inspection processes. A low-cost product providing excellent cost performance.

Special Cotton Work Gloves 2 Thread Weave, 400 g, 7-Gauge Unbleached

400 g thin type special cotton work gloves recommended for customers with an emphasis on cost.

Excalibur MT3200

High performance machining fluid that can be used for cutting and grinding work.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Triangle with Hole, Negative Multi-Corner TNGA | TUNGALOY | MISUMI Thailand