(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Integrated / No Offset / Groove Width 2.0 to 5.0 mm
Part Number |
---|
CGSSR1616-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Application Insert | Size h1 (mm) | Size B (mm) | Dimension ℓ1 (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,458.00 | TGY BITS | 1 Piece(s) | 15 Day(s) | 3 | 12 | Right Handed | 125 | 16.5 | GE30,GE30R/L,GT30,GR30,GE30-AL | 16 | 16 | 13.5 | 16 |
Loading...
Use | Outer Diameter Grooving | No. of Corners Used by Tip | 1 Corner |
---|
Please check the type/dimensions/specifications of the part CGSSR1616-30 in the For Outer Diameter Grooving CGSS series.
Part Number |
---|
CGSSL2020-30 |
CGSSL2020-40 |
CGSSL2020-50 |
CGSSR2020-20 |
CGSSR2020-30 |
CGSSR2020-40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Application Insert | Size h1 (mm) | Size B (mm) | Dimension ℓ1 (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,486.00 | 1 Piece(s) | 15 Day(s) | 3 | 12 | Left Handed | 150 | 20.5 | GE30,GE30R/L,GT30,GR30,GE30-AL | 20 | 20 | 13.5 | 20 | ||
฿ 6,486.00 | 1 Piece(s) | 15 Day(s) | 4 | 12 | Left Handed | 150 | 20.6 | GE40,GE40R/L,GT40,GR40,GE40-AL | 20 | 20 | 13.5 | 20 | ||
฿ 6,486.00 | 1 Piece(s) | 15 Day(s) | 5 | 12 | Left Handed | 150 | 20.7 | GE50,GE50R/L,GT50,GR50 | 20 | 20 | 13.5 | 20 | ||
฿ 6,486.00 | 1 Piece(s) | 15 Day(s) | 2 | 16 | Right Handed | 150 | 20.2 | GE20,GE20-AL | 20 | 20 | 17 | 20 | ||
฿ 6,486.00 | 1 Piece(s) | 40 Day(s) | 3 | 12 | Right Handed | 150 | 20.5 | GE30,GE30R/L,GT30,GR30,GE30-AL | 20 | 20 | 13.5 | 20 | ||
฿ 6,486.00 | 1 Piece(s) | 40 Day(s) | 4 | 12 | Right Handed | 150 | 20.6 | GE40,GE40R/L,GT40,GR40,GE40-AL | 20 | 20 | 13.5 | 20 |
How can we improve?
How can we improve?