External Grooving Insert for GX-E

Brand :
TUNGALOY

Caution

    Product Description

    GX-E Groove Insert
    [Features]
    CBN Insert for Grooving
    [Specifications]
    CBN insert for GX grooving tool holder
    Items Per Package : 5
    Selfishly: Right Handed
    Corner Radius (rε)(mm): 0.2
    [Material]
    work material: High-Hardness Material
    Material Type: BX360

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    External Grooving Insert for GX-E | TUNGALOY | MISUMI Thailand