1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Positive 7°, Multi-Corner CCGW/CCMW (2QP-CCGW060202-BXM10)

TGY TURNING TOOLS

Turning Insert Diamond, with Hole, 80°, Positive 7°, Multi-Corner CCGW/CCMW (2QP-CCGW060202-BXM10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CBN Insert for TAC Turning Tool for Inner/Outer Diameters

 
Part Number
2QP-CCGW060202-BXM10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Corner Radius (rε)
(mm)
φd
(mm)
φd1
(mm)
Thickness s
(mm)
CBN Length
(mm)

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote Cast Iron / Heat-Resistant Alloy, Titanium AlloyBXM100.26.352.82.382.3

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Available corners 2
Rake angle Positive Clearance Angle θ(°) 7