CBN Turning Insert Diamond, with Hole, 55°, Negative, Multi-Corner DNGA

Brand :
TUNGALOY

Caution

  • The photo shows a representative image.

Product Description

CBN Insert for TAC Turning Tool for Inner/Outer Diameters

 Negative, Class G, 55 Degrees Diamond Shaped CBN Insert

For Turning, 55° Diamond Shaped Negative Type CBN Insert 2QP-/4QP-DNGA Type: Related Images

Product Image

Model Numberdsd1reaap
(min)
ap
(max)
ft
(min)
ft
(max)
Tough <----> Hard
Material & Vc
  2QP-DNGA150404 12.7004.765.160.402.5000.050.500.030.20BX360 BX380 BXM20 BX330 BX480 BX470 BX950 BX310 BX930 BXM10
  2QP-DNGA150408 12.7004.765.160.802.1000.050.500.030.20BXA20 BX360 BX380 BXM20 BX330 BX480 BX470 BX950 BX310 BX930 BXM10 
  2QP-DNGA150412 12.7004.765.161.202.0000.050.500.030.20BX360 BX380 BXM20 BX330 BX480 BX950 BX310 BX930 BXM10 
  2QP-DNGA150404-L 12.7004.765.160.402.5000.050.500.030.20BXM20 BX330 BXM10 
  2QP-DNGA150408-L 12.7004.765.160.802.1000.050.500.030.20BXM20 BX330 BXM10 
  2QP-DNGA150412-L 12.7004.765.161.202.0000.050.500.030.20BXM20 BX330 
  2QP-DNGA150404-H 12.7004.765.160.402.5000.050.500.030.25BX360 BX380 BXM20 
  2QP-DNGA150408-H 12.7004.765.160.802.1000.050.500.030.25BXA20 BX360 BX380 BXM20 
  2QP-DNGA150412-H 12.7004.765.161.202.0000.050.500.030.25BX360 BX380 BXM20 
  2QP-DNGA150404WJ 12.7004.765.160.402.3000.050.500.030.20BXA20 BXM20 BXM10 
  2QP-DNGA150408WJ 12.7004.765.160.802.1000.050.500.030.20BXA20 BXM20 BXM10 
  2QP-DNGA150604 12.7006.355.160.402.5000.050.500.030.20BXM20 BXM10 
  2QP-DNGA150608 12.7006.355.160.802.1000.050.500.030.20BXA20 BXM20 BXM10 
  2QP-DNGA150612 12.7006.355.161.202.0000.050.500.030.20BXM20 BXM10 

Related Products

High Performance Water-soluble Cutting Oil / Grinding Oil "Organic Series"

Lubrication and permeation equivalent to oil-based types.

White Knitted Waste Cloth

Ideal for polishing tools and components or wiping away solvents, paint, or ink at the work site.

Digital Calipers DT Type

Standard digital calipers. Hold and auto power-OFF (approximately 20 minutes) functions included.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat