(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CBN Insert for TAC Turning Tool for Inner/Outer Diameters
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material Type | Corner Radius (rε) (mm) | φd (mm) | φd1 (mm) | Thickness s (mm) | CBN Length (mm) | Use |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BXM10 | 0.2 | 6.35 | 2.8 | 3.18 | 3.5 | Emphasis on fracture-resistance | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BXM20 | 0.4 | 6.35 | 2.8 | 3.18 | 3.1 | General Purpose | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BXM10 | 0.8 | 6.35 | 2.8 | 3.18 | 2.2 | Given importance to Abrasion Resistance | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BXM20 | 0.8 | 6.35 | 2.8 | 3.18 | 2.2 | Given importance to Abrasion Resistance | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BXM10 | 0.4 | 9.525 | 4.4 | 4.76 | 3.1 | Emphasis on fracture-resistance | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BXM20 | 0.4 | 9.525 | 4.4 | 4.76 | 3.1 | Given importance to Abrasion Resistance | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BXM10 | 0.8 | 9.525 | 4.4 | 4.76 | 2.2 | Given importance to Abrasion Resistance | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BXM20 | 0.8 | 9.525 | 4.4 | 4.76 | 2.2 | Given importance to Abrasion Resistance | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX310 | 0.4 | 6.35 | 2.8 | 3.18 | 3.1 | Given importance to Abrasion Resistance | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX330 | 0.4 | 6.35 | 2.8 | 3.18 | 3.1 | Given importance to Abrasion Resistance | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX360 | 0.4 | 6.35 | 2.8 | 3.18 | 3.1 | Emphasis on fracture-resistance | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Cast Iron | BX930 | 0.4 | 6.35 | 2.8 | 3.18 | 3.1 | Emphasis on fracture-resistance | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX310 | 0.8 | 6.35 | 2.8 | 3.18 | 2.2 | Given importance to Abrasion Resistance | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX330 | 0.8 | 6.35 | 2.8 | 3.18 | 2.2 | General Purpose | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX360 | 0.8 | 6.35 | 2.8 | 3.18 | 2.2 | General Purpose | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Cast Iron | BX930 | 0.8 | 6.35 | 2.8 | 3.18 | 2.2 | General Purpose | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX310 | 0.4 | 9.525 | 4.4 | 4.76 | 2.2 | Emphasis on fracture-resistance | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX330 | 0.4 | 9.525 | 4.4 | 4.76 | 2.2 | Emphasis on fracture-resistance | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX360 | 0.4 | 9.525 | 4.4 | 4.76 | 2.2 | Given importance to Abrasion Resistance | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX310 | 0.8 | 9.525 | 4.4 | 4.76 | 2.2 | Given importance to Abrasion Resistance | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX330 | 0.8 | 9.525 | 4.4 | 4.76 | 2.2 | Given importance to Abrasion Resistance | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX360 | 0.8 | 9.525 | 4.4 | 4.76 | 2.2 | Given importance to Abrasion Resistance | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX330 | 0.4 | 9.525 | 4.4 | 4.76 | 2.2 | General Purpose | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | High-Hardness Material | BX360 | 0.4 | 9.525 | 4.4 | 4.76 | 2.2 | General Purpose | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Cast Iron | BX930 | 0.4 | 9.525 | 4.4 | 4.76 | 2.2 | General Purpose |
Loading...
Shape | V (35° Diamond) | Available corners | 2 | Rake angle | Positive |
---|---|---|---|---|---|
Clearance Angle θ(°) | 5 |
How can we improve?
How can we improve?